BAV70: Switching Diode, Quad - Two Duals, Common Cathode, 100V

Description: BAV70...
  • BAV70
  • Features
  • These are Pb-Free Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAV70
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Switching Diode, Quad - Two Duals, Common Cathode, 100V
  • Package Type: SOT-23-3
  • Package Case Outline: 318BM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • BAV70DXV6T1G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Switching Diode, Quad - Two Duals, Common Cathode, 100V
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • BAV70DXV6T5
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Switching Diode, Quad - Two Duals, Common Cathode, 100V
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • BAV70DXV6T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Switching Diode, Quad - Two Duals, Common Cathode, 100V
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:48,000
  • NSVBAV70DXV6T5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Switching Diode, Quad - Two Duals, Common Cathode, 100V
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Specifications
  • Configuration: Dual Common Cathode 
  • VR Min (V): 100 
  • VF Max (V): 0.715 
  • IR Max (µA): 60 
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF): 1.5 
  • Package Type: SOT-563 
  • ON Semiconductor Full Web Site