BAV70L: 100 V Dual Common Cathode Switching Diode

Description: The Common Cathode Switching Diode is designed for...
  • The Common Cathode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SOT-23 package, which is designed for low power surface mount applications.
  • Features
  • Extremely Fast Switching Speed
  • This device is available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAV70LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 100 V Dual Common Cathode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>50K
  • FutureElectronics:>100K
  • Mouser:>100K
  • Newark:>10K
  • PandS:>100K
  • BAV70LT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 100 V Dual Common Cathode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>500K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>10K
  • SBAV70LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 100 V Dual Common Cathode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>100K
  • Mouser:>1K
  • Newark:>1K
  • SBAV70LT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 100 V Dual Common Cathode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • BAV70LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: 100 V Dual Common Cathode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • BAV70LT3
  • Status: Last Shipments
  • Compliance: 
  • Description: 100 V Dual Common Cathode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Specifications
  • Configuration: Common Cathode 
  • VR Min (V): 100 
  • VF Max (V):
  • IR Max (µA): 2.5 
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF): 1.5 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site