BAV70M3T5G: Switching Diode, Common Cathode, Dual

Description: The BAV70M3T5G Common Cathode Switching Diode is a...
  • The BAV70M3T5G Common Cathode Switching Diode is a spin-off of our popular SOT-23 three-leaded device. It is designed for switching applications and is housed in the SOT-723 surface mount package. This device is ideal for low-power surface mount applications, where board space is at a premium.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAV70M3T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Switching Diode, Common Cathode, Dual
  • Package Type: SOT-723-3
  • Package Case Outline: 631AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • Mouser:>50K
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Configuration: Common Cathode 
  • VR Min (V): 100 
  • VF Max (V):
  • IR Max (µA): 2.5 
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF): 1.5 
  • Package Type: SOT-723-3 
  • ON Semiconductor Full Web Site