BAV70T: 100 V Dual Common Cathode Switching Diode

Description: This Common Cathode Switching Diode is designed fo...
  • This Common Cathode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SOT-416/SC-75 package, which is designed for low power surface mount applications, where board space is at a premium.
  • Features
  • Pb-Free Package May be Available. The G-Suffix Denotes a Pb-Free Lead Finish
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAV70T
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 100 V Dual Common Cathode Switching Diode
  • Package Type: SOT-523
  • Package Case Outline: 419BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:198,000
  • BAV70TT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 100 V Dual Common Cathode Switching Diode
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Newark:>1K
  • NSVBAV70TT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 100 V Dual Common Cathode Switching Diode
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>500K
  • Digikey:>1K
  • NSVBAV70TT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 100 V Dual Common Cathode Switching Diode
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • BAV70TT1
  • Status: Last Shipments
  • Compliance: 
  • Description: 100 V Dual Common Cathode Switching Diode
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Configuration: Common Cathode 
  • VR Min (V): 100 
  • VF Max (V): 1.25 
  • IR Max (µA):
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF): 1.5 
  • Package Type: SOT-523  SC-75-3 
  • ON Semiconductor Full Web Site