BAV70W: 100 V Dual Common Cathode Switching Diode

Description: The Common Cathode Switching Diode is designed for...
  • The Common Cathode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SC-70 package which is designed for low power surface mount applications.
  • Features
  • Fast Switching Speed trr < 6ns
  • Pb-Free Package is Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    BAV70WT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 100 V Dual Common Cathode Switching Diode
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>50K
  • Newark:>10K
  • PandS:<1K
  • SBAV70WT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 100 V Dual Common Cathode Switching Diode
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>1K
  • Newark:>10K
  • BAV70WT1
  • Status: Last Shipments
  • Compliance: 
  • Description: 100 V Dual Common Cathode Switching Diode
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Configuration: Common Cathode 
  • VR Min (V): 100 
  • VF Max (V):
  • IR Max (µA):
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF): 1.5 
  • Package Type: SC-70-3 / SOT-323-3 
  • ON Semiconductor Full Web Site