BAV99RW: 100 V Switching Diode, dual, series (reverse)

Description: The switching diode is designed for high speed swi...
  • The switching diode is designed for high speed switching applications. This dual diode device contains two diodes in series encapsulated in a SC-70 surface mount package.
  • Features
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Applications
  • ESD Protection
  • Polarity Reversal Protection
  • Data Line Protection
  • Inductive Load Protection
  • Steering Logic
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAV99RWT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 100 V Switching Diode, dual, series (reverse)
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>100K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:42,000
  • PandS:<1K
  • SBAV99RWT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 100 V Switching Diode, dual, series (reverse)
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>100K
  • Mouser:>1K
  • ON Semiconductor:192,000
  • BAV99RWT1
  • Status: Obsolete
  • Compliance: 
  • Description: 100 V Switching Diode, dual, series (reverse)
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Configuration: Dual Series 
  • VR Min (V): 100 
  • VF Max (V):
  • IR Max (µA): 2.5 
  • IF Max (A): 0.215 
  • trr Max (ns):
  • CD Max (pF): 1.5 
  • Package Type: SC-70-3 / SOT-323-3 
  • ON Semiconductor Full Web Site