BAW56T: 70 V Dual Common Anode Switching Diode

Description: This Common Anode Switching Diode is designed for ...
  • This Common Anode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SOT-416/SC-75 package, which is designed for low power surface mount applications, where board space is at a premium.
  • Features
  • Pb-Free Package is Avilable
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAW56T
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 70 V Dual Common Anode Switching Diode
  • Package Type: SOT-523
  • Package Case Outline: 419BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Mouser:>10K
  • BAW56TT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 70 V Dual Common Anode Switching Diode
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>50K
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>10K
  • Newark:>10K
  • PandS:>10K
  • SBAW56TT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 70 V Dual Common Anode Switching Diode
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:171,000
  • Packages
    Specifications
  • Configuration: Common Anode 
  • VR Min (V): 70 
  • VF Max (V): 1.25 
  • IR Max (µA): 2.5 
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SOT-523  SC-75-3 
  • ON Semiconductor Full Web Site