BAW56W: 70 V Dual Common Anode Switching Diode

Description: The Common Anode Switching Diode is designed for u...
  • The Common Anode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SC-70 package which is designed for low power surface mount applications.
  • Features
  • Pb-Free Package is Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Applications
  • ESD Protection
  • Polarity Reversal Protection
  • Data Line Protection
  • Inductive Load Protection
  • Steering Logic
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    BAW56WT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 70 V Dual Common Anode Switching Diode
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>1K
  • Newark:<1K
  • PandS:>10K
  • SBAW56WT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 70 V Dual Common Anode Switching Diode
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • BAW56WT1
  • Status: Obsolete
  • Compliance: 
  • Description: 70 V Dual Common Anode Switching Diode
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Common Anode 
  • VR Min (V): 70 
  • VF Max (V):
  • IR Max (µA): 2.5 
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SC-70-3 / SOT-323-3 
  • ON Semiconductor Full Web Site