BAX16: Small Signal Diode

Description: <B> High Voltage General Purpose Diode </...
  • <B> High Voltage General Purpose Diode </B>
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    BAX16
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Small Signal Diode
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>50K
  • ON Semiconductor:90,000
  • BAX16TR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Small Signal Diode
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>10K
  • Newark:>10K
  • ON Semiconductor:30,000
  • Specifications
  • Configuration: Single 
  • VR Min (V): 180 
  • VF Max (V): 1.5 
  • IR Max (µA): 0.1 
  • IF Max (A): 0.2 
  • trr Max (ns): 120 
  • CD Max (pF):
  • Package Type: Axial Lead 
  • ON Semiconductor Full Web Site