BAY73: High Conductance Fast Diode

Description: BAY73...
  • BAY73
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    BAY73
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Conductance Fast Diode
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:90,000
  • Specifications
  • Configuration: Single 
  • VR Min (V): 125 
  • VF Max (V):
  • IR Max (µA): 0.005 
  • IF Max (A): 0.5 
  • trr Max (ns): 1000 
  • CD Max (pF):
  • Package Type: Axial Lead 
  • ON Semiconductor Full Web Site