BC327: PNP Bipolar Transistor

Description: The PNP Bipolar Transistor is designed for use in ...
  • The PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.
  • Features
  • Pb-Free Packages are Available
  • Applications
  • ESD Protection
  • Polarity Reversal Protection
  • Data Line Protection
  • Inductive Load Protection
  • Steering Logic
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BC327-40ZL1G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: PNP Bipolar Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • BC32716BU
  • Status: Active
  • Compliance: Pb-free 
  • Description: PNP Bipolar Transistor
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:20,000
  • BC32716TA
  • Status: Active
  • Compliance: Pb-free 
  • Description: PNP Bipolar Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>10K
  • Newark:<1K
  • ON Semiconductor:54,000
  • BC32725BU
  • Status: Active
  • Compliance: Pb-free 
  • Description: PNP Bipolar Transistor
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • ON Semiconductor:10,000
  • BC32725TA
  • Status: Active
  • Compliance: Pb-free 
  • Description: PNP Bipolar Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>10K
  • BC32740BU
  • Status: Active
  • Compliance: Pb-free 
  • Description: PNP Bipolar Transistor
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • BC32740TA
  • Status: Active
  • Compliance: Pb-free 
  • Description: PNP Bipolar Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • BC327BU
  • Status: Active
  • Compliance: Pb-free 
  • Description: PNP Bipolar Transistor
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • BC327
  • Status: Obsolete
  • Compliance: 
  • Description: PNP Bipolar Transistor
  • Package Type: 
  • Package Case Outline: 
  • MSL: 
  • Container Type: Bulk Box
  • Container Qty: 5000
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: Linear Switching Medium Power 
  • VCE(sat) Max (V): 0.7 
  • IC Cont. (A): 0.8 
  • VCEO Min (V): 45 
  • VCBO (V): 50 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.2 
  • hFE Min: 100  160  250 
  • hFE Max: 250  400  630 
  • fT Min (MHz): 260 
  • PTM Max (W): 0.625 
  • Package Type: TO-92-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site