BC337: NPN Bipolar Transistor

Description: The NPN Bipolar Transistor is designed for use in ...
  • The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.
  • Features
  • These are PbFree Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BC33716BU
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • BC33716TA
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:230,000
  • BC33716TFR
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:44,000
  • BC33725BU
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:60,000
  • BC33725TA
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:<100
  • Newark:>10K
  • BC33725TAR
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:56,000
  • BC33725TF
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>10K
  • ON Semiconductor:10,000
  • BC33725TFR
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:2,000
  • BC33740BU
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>10K
  • ON Semiconductor:70,000
  • BC33740TA
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:<100
  • Newark:>100K
  • BC337G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 5000
  • BC337RL1G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • BC337
  • Status: Last Shipments
  • Compliance: 
  • Description: NPN Bipolar Transistor
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 5000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: Linear Switching Medium Power 
  • VCE(sat) Max (V): 0.7 
  • IC Cont. (A): 0.8 
  • VCEO Min (V): 45 
  • VCBO (V): 50 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.2 
  • hFE Min: 100  160  250 
  • hFE Max: 630  400 
  • fT Min (MHz): 210 
  • PTM Max (W): 0.625 
  • Package Type: TO-92-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site