BC516: PNP Darlington Transistor

Description: BC516...
  • BC516
  • Features
  • This device is designed for applications reguiring extremely highcurrent gain at currents to 1mA.
  • Sourced from process 61.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    BC516-D27Z
  • Status: Active
  • Compliance: Pb-free 
  • Description: PNP Darlington Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • Specifications
  • Polarity: PNP 
  • IC Continuous (A):
  • V(BR)CEO Min (V): 30 
  • VCE(sat) Max (V):
  • hFE Min (k): 30 
  • hFE Max (k):
  • fT Min (MHz): 200 
  • Package Type: TO-92-3 LF 
  • ON Semiconductor Full Web Site