BC546: Transistor NPN Silicon Plastic

Description: The NPN Bipolar Transistor is designed for use in ...
  • The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.
  • Features
  • Pb-Free Package is Available*
  • Applications
  • ESD Protection
  • Polarity Reversal Protection
  • Data Line Protection
  • Inductive Load Protection
  • Steering Logic
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BC546ABU
  • Status: Active
  • Compliance: Pb-free 
  • Description: Transistor NPN Silicon Plastic
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>10K
  • ON Semiconductor:200,000
  • BC546ATA
  • Status: Active
  • Compliance: Pb-free 
  • Description: Transistor NPN Silicon Plastic
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>10K
  • ON Semiconductor:4,000
  • BC546BTA
  • Status: Active
  • Compliance: Pb-free 
  • Description: Transistor NPN Silicon Plastic
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:62,000
  • BC546BTF
  • Status: Active
  • Compliance: Pb-free 
  • Description: Transistor NPN Silicon Plastic
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>10K
  • BC546CTA
  • Status: Active
  • Compliance: Pb-free 
  • Description: Transistor NPN Silicon Plastic
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:60,000
  • BC546
  • Status: Obsolete
  • Compliance: 
  • Description: Transistor NPN Silicon Plastic
  • Package Type: 
  • Package Case Outline: 
  • MSL: 
  • Container Type: Bulk Box
  • Container Qty: 0
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: Linear Switching Medium Power   
  • VCE(sat) Max (V): 0.6   
  • IC Cont. (A): 0.1   
  • VCEO Min (V): 65   
  • VCBO (V): 80   
  • VEBO (V):  
  • VBE(sat) (V): 0.7   
  • VBE(on) (V): 0.55   
  • hFE Min: 110  200 
  • hFE Max: 450 
  • fT Min (MHz): 150 
  • PTM Max (W): 0.625 
  • Package Type: TO-92-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site