BC557: Amplifier Transistors

Description: BC557...
  • BC557
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BC557ATA
  • Status: Active
  • Compliance: Pb-free 
  • Description: Amplifier Transistors
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:88,000
  • BC557BTA
  • Status: Active
  • Compliance: Pb-free 
  • Description: Amplifier Transistors
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • BC557BTF
  • Status: Active
  • Compliance: Pb-free 
  • Description: Amplifier Transistors
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:42,000
  • BC557
  • Status: Obsolete
  • Compliance: 
  • Description: Amplifier Transistors
  • Package Type: 
  • Package Case Outline: 
  • MSL: 
  • Container Type: Bulk Box
  • Container Qty: 5000
  • Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.65 
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 45 
  • VCBO (V): 50 
  • VEBO (V):
  • VBE(sat) (V): 0.9 
  • VBE(on) (V):  
  • hFE Min: 110  200 
  • hFE Max: 220  450 
  • fT Min (MHz): 150 
  • PTM Max (W): 0.5 
  • Package Type: TO-92-3 LF 
  • ON Semiconductor Full Web Site