BC636: Transistor Silicon Plastic PNP

Description: The PNP Bipolar Transistor is designed for use in ...
  • The PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.
  • Features
  • Pb-Free Packages are Available
  • Applications
  • ESD Protection
  • Polarity Reversal Protection
  • Data Line Protection
  • Inductive Load Protection
  • Steering Logic
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BC636TA
  • Status: Active
  • Compliance: Pb-free 
  • Description: Transistor Silicon Plastic PNP
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:38,000
  • BC636
  • Status: Obsolete
  • Compliance: 
  • Description: Transistor Silicon Plastic PNP
  • Package Type: 
  • Package Case Outline: 
  • MSL: 
  • Container Type: Bulk Box
  • Container Qty: 5000
  • Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A): 0.5 
  • VCEO Min (V): 80 
  • VCBO (V): 80 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 100 
  • hFE Max: 250 
  • fT Min (MHz): 150 
  • PTM Max (W): 0.625 
  • Package Type: TO-92-3 LF 
  • ON Semiconductor Full Web Site