BC807-40W: PNP Bipolar Transistor

Description: BC807-40W...
  • BC807-40W
  • Features
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BC807-40WT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PNP Bipolar Transistor
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • SBC807-40WT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: PNP Bipolar Transistor
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.7 
  • IC Cont. (A): 0.5 
  • VCEO Min (V): 45 
  • VCBO (V): 50 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.2 
  • hFE Min: 250 
  • hFE Max: 600 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.46 
  • Package Type: SC-70-3 / SOT-323-3 
  • ON Semiconductor Full Web Site