BC817-25L: NPN Bipolar Transistor
Description: The NPN Bipolar Transistor is designed for use in ...
The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.
Features
Pb-Free Packages are Available
S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
Applications
ESD Protection
Polarity Reversal Protection
Data Line Protection
Inductive Load Protection
Steering Logic
Technical Documentation & Design Resources
Product Change Notification
-
Update flat lead length (L) and lead thickness (C) dimensions of SOT23 (TO-236) package in datasheets.
PRODUCT BULLETIN
-
Update flat lead length (L) and lead thickness (C) dimensions of SOT23 (TO-236) package in datasheets.
PRODUCT BULLETIN
-
Pd-coated Cu wire qualification on SOT23 transistor and Bias Resistor Transistor at ON Semiconductor, Leshan, China facility
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Pd-coated Cu wire qualification on SOT23 transistor and Bias Resistor Transistor at ON Semiconductor, Leshan, China facility.
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Qualification of Niigata Fab (Japan) as the additional wafer source for Small Signal General Purpose Transistors and Bias Resistor Transistors
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Qualify Niigata FAB (Japan) for Bipolar Power Planar, BPT and GPT
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
2Q2013 Product Discontinuance Notice
PRODUCT DISCONTINUANCE
-
Special Leaded Product Discontinuance Notice
PRODUCT DISCONTINUANCE
-
Copper Wire replacing Gold Wire in the SOT23, SC88/SC88A, SC70, SC74, SC75, SOD123, SOD523, SOD723, SOT723, SOD923 Packages.
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
1Q10 Product Discontinuance Notice
PRODUCT DISCONTINUANCE
-
SOT-23 Possible Adhesion Issue using Glue Mount Process
PRODUCT BULLETIN
-
H2 2007 (Second HALF 2007) Leaded Parts to Lead Free Parts standard conversion EOL
PRODUCT DISCONTINUANCE
-
Final Notification for Gold wire changing to Copper wire on SOT-23 commodity parts
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Initial Notification for Gold wire changing to Copper wire on SOT-23 commodity parts
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Final Notification for ISMF to ZR Wafer Fab Transfer
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Initial Notification for ISMF to ZR Wafer Fab Transfer
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Cancellation of: Initial Notification #14094 - Die Redesign For Small Signal Device Lines
UPDATE NOTIFICATION
-
Initial Notification - Die Redesign for Small Signal Device Lines
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Lead Free Products Marking Identification
PRODUCT BULLETIN
-
SOT23 Assembly/Test Qualification at KEC-T
PRODUCT/PROCESS CHANGE NOTIFICATION
-
SOT23/SC59 Part Number Change
PRODUCT BULLETIN
-
Small Signal Wafer Size Change
PRODUCT BULLETIN
-
HYSOL Molding Compound and AFW(American Fine Wire) Change
PRODUCT/PROCESS CHANGE NOTIFICATION
-
Small Signal Wafer Process Conversion
PRODUCT/PROCESS CHANGE NOTIFICATION
Availability and Samples
BC817-25LT1G
Status: Active
Compliance: AEC Qualified Pb-free Halide free
Description: NPN Bipolar Transistor
Package Type: SOT-23-3
Package Case Outline: 318-08
MSL: 1
Container Type: REEL
Container Qty: 3000
Inventory
Market Leadtime (weeks):Contact Factory
Arrow:0
Digikey:>100K
Mouser:>1K
PandS:>10K
BC817-25LT3G
Status: Active
Compliance: AEC Qualified Pb-free Halide free
Description: NPN Bipolar Transistor
Package Type: SOT-23-3
Package Case Outline: 318-08
MSL: 1
Container Type: REEL
Container Qty: 10000
Inventory
Market Leadtime (weeks):Contact Factory
Arrow:0
Digikey:>10K
Mouser:>50K
SBC817-25LT1G
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free Halide free
Description: NPN Bipolar Transistor
Package Type: SOT-23-3
Package Case Outline: 318-08
MSL: 1
Container Type: REEL
Container Qty: 3000
Inventory
Market Leadtime (weeks):Contact Factory
Arrow:0
Digikey:<1K
Mouser:>10K
SBC817-25LT3G
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free Halide free
Description: NPN Bipolar Transistor
Package Type: SOT-23-3
Package Case Outline: 318-08
MSL: 1
Container Type: REEL
Container Qty: 10000
Inventory
Market Leadtime (weeks):Contact Factory
Arrow:0
Mouser:>10K
BC817-25LT1
Status: Last Shipments
Compliance: 
Description: NPN Bipolar Transistor
Package Type: SOT-23-3
Package Case Outline: 318-08
MSL: 1
Container Type: REEL
Container Qty: 3000
BC817-25LT3
Status: Last Shipments
Compliance: 
Description: NPN Bipolar Transistor
Package Type: SOT-23-3
Package Case Outline: 318-08
MSL: 1
Container Type: REEL
Container Qty: 10000
Packages
Specifications
Polarity:
NPN 
Type:
General Purpose 
VCE(sat) Max (V):
0.7 
IC Cont. (A):
0.5 
VCEO Min (V):
45 
VCBO (V):
50 
VEBO (V):
5 
VBE(sat) (V):
- 
VBE(on) (V):
1.2 
hFE Min:
160 
hFE Max:
400 
fT Min (MHz):
100 
PTM Max (W):
0.225 
Package Type:
SOT-23-3