BC847AL: NPN Bipolar Transistor

Description: The NPN Bipolar Transistor is designed for use in ...
  • The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.
  • Features
  • Moisture Sensitivity Level: 1
  • ESD Rating - Human Body Model: >4000 V
    ESD Rating - Machine Model: >400 V
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Applications
  • ESD Protection
  • Polarity Reversal Protection
  • Data Line Protection
  • Inductive Load Protection
  • Steering Logic
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BC847ALT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>100K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>10K
  • Newark:>10K
  • PandS:>1K
  • BC847ALT1
  • Status: Last Shipments
  • Compliance: 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.25 
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 45 
  • VCBO (V): 45 
  • VEBO (V):
  • VBE(sat) (V): 0.7 
  • VBE(on) (V): 0.66 
  • hFE Min: 110 
  • hFE Max: 220 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.225 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site