BC847BPDXV6: Dual NPN PNP Bipolar Transistor

Description: This Dual NPN PNP Bipolar Transistor is designed f...
  • This Dual NPN PNP Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-563, which is designed for low power surface mount applications.
  • Features
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BC847BPDXV6T1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Dual NPN PNP Bipolar Transistor
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • BC847BPDXV6T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual NPN PNP Bipolar Transistor
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:>1K
  • PandS:>1K
  • BC847BPDXV6T5
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Dual NPN PNP Bipolar Transistor
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • SBC847BPDXV6T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual NPN PNP Bipolar Transistor
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:32,000
  • Packages
    Specifications
  • Polarity: Complementary 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.25 
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 45 
  • VCBO (V): 50 
  • VEBO (V):
  • VBE(sat) (V): 0.7 
  • VBE(on) (V): 0.66 
  • hFE Min: 200 
  • hFE Max: 475 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.5 
  • Package Type: SOT-563 
  • ON Semiconductor Full Web Site