BC847BT: NPN Bipolar Transistor

Description: The NPN Bipolar Transistor is designed for general...
  • The NPN Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SC¿75/SOT¿416 package, which is designed for low power surface mount applications.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BC847BTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>500K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>10K
  • NSVBC847BTT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>10K
  • BC847BTT1
  • Status: Last Shipments
  • Compliance: 
  • Description: NPN Bipolar Transistor
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.25 
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 45 
  • VCBO (V): 50 
  • VEBO (V):
  • VBE(sat) (V): 0.7 
  • VBE(on) (V): 0.66 
  • hFE Min: 200 
  • hFE Max: 450 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.2 
  • Package Type: SC-75-3 
  • ON Semiconductor Full Web Site