BC847BW: NPN Bipolar Transistor

Description: The NPN Bipolar Transistor is designed for general...
  • The NPN Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-323/SC-70 package, which is designed for low power surface mount applications.
  • Features
  • Pb-Free Packages are Available
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Applications
  • ESD Protection
  • Polarity Reversal Protection
  • Data Line Protection
  • Inductive Load Protection
  • Steering Logic
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BC847BWT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • SBC847BWT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • BC847BWT1
  • Status: Obsolete
  • Compliance: 
  • Description: NPN Bipolar Transistor
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.25 
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 45 
  • VCBO (V): 50 
  • VEBO (V):
  • VBE(sat) (V): 0.7 
  • VBE(on) (V): 0.66 
  • hFE Min: 200 
  • hFE Max: 450 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.15 
  • Package Type: SC-70-3 / SOT-323-3 
  • ON Semiconductor Full Web Site