BC857BT: PNP Bipolar Transistor

Description: The PNP Bipolar Transistor is designed for general...
  • The PNP Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-416/SC-75, which is designed for low power surface mount applications.
  • Features
  • Device Marking:
    BC857BTT1 = 3F
  • Pb-Free Package is Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BC857BTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PNP Bipolar Transistor
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>50K
  • FutureElectronics:>1K
  • Mouser:>10K
  • NSVBC857BTT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: PNP Bipolar Transistor
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • BC857BTT1
  • Status: Last Shipments
  • Compliance: 
  • Description: PNP Bipolar Transistor
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.3 
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 45 
  • VCBO (V): 50 
  • VEBO (V):
  • VBE(sat) (V): 0.7 
  • VBE(on) (V): 0.6 
  • hFE Min: 220 
  • hFE Max: 475 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.2 
  • Package Type: SC-75-3 
  • ON Semiconductor Full Web Site