BC857CDW1: Dual PNP Bipolar Transistor

Description: The Dual PNP Bipolar Transistor is designed for ge...
  • The Dual PNP Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-363/SC-88, which is designed for low power surface mount applications.
  • Features
  • Device Marking:
    BC856BDW1T1 = 3B
    BC857BDW1T1 = 3F
    BC857CDW1T1 = 3G
    BC858BDW1T1 = 3K
    BC858CDW1T1 = 3L
  • Pb-Free Packages are Available
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BC857CDW1T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual PNP Bipolar Transistor
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • BC857CDW1T1
  • Status: Last Shipments
  • Compliance: 
  • Description: Dual PNP Bipolar Transistor
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: Dual PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.3 
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 45 
  • VCBO (V): 50 
  • VEBO (V):
  • VBE(sat) (V): 0.7 
  • VBE(on) (V): 0.6 
  • hFE Min: 420 
  • hFE Max: 800 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.38 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site