BC858CDXV6: PNP Bipolar Transistor

Description: This PNP Bipolar Transistor is designed for genera...
  • This PNP Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-563 which is designed for low power surface mount applications.
  • Features
  • These are Pb-Free Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BC858CDXV6T1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: PNP Bipolar Transistor
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>10K
  • Packages
    Specifications
  • Polarity: Dual PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.3 
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 30 
  • VCBO (V): 30 
  • VEBO (V):
  • VBE(sat) (V): 0.7 
  • VBE(on) (V): 0.6 
  • hFE Min: 420 
  • hFE Max: 800 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.357 
  • Package Type: SOT-563 
  • ON Semiconductor Full Web Site