BCP53: PNP 80 V Bipolar Transistor

Description: This PNP Bipolar Transistor is designed for genera...
  • This PNP Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-223, which is designed for low power surface mount applications.
  • Features
  • High Current: 1.5 Amps
  • NPN Complement is BCP56
  • The SOT-223 Package can be soldered using wave or reflow. The formed leads absorb thermal stress during soldering, eliminating the possibility of damage to the die
  • Available in 12 mm Tape and Reel Use BCP53T1G to order the 7 inch/1000 unit reel. Use BCP53T3G to order the 13 inch/4000 unit reel.
  • Device Marking:
    BCP53 = AH
    BCP53-10 = AH-10
    BCP53-16 = AH-16
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BCP53
  • Status: Active
  • Compliance: Pb-free 
  • Description: PNP 80 V Bipolar Transistor
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • BCP53-10T1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: PNP 80 V Bipolar Transistor, hFE 63 to 160
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • BCP53-16T1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: PNP 80 V Bipolar Transistor, hFE 100 to 250
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • FutureElectronics:>10K
  • PandS:>1K
  • BCP53-16T3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: PNP 80 V Bipolar Transistor, hFE 100 to 250
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • BCP53T1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: PNP 80 V Bipolar Transistor, hFE 40 to 250
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • PandS:<1K
  • NSVBCP53-16T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: PNP 80 V Bipolar Transistor
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318E-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • SBCP53-10T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: PNP 80 V Bipolar Transistor
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318E-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • SBCP53-16T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: PNP 80 V Bipolar Transistor
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318E-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:<1K
  • Mouser:<1K
  • SBCP53T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: PNP 80 V Bipolar Transistor
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318E-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A): 1.5 
  • VCEO Min (V): 80 
  • VCBO (V): 100 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 40  63  100 
  • hFE Max: 250  160 
  • fT Min (MHz): 50 
  • PTM Max (W): 1.5 
  • Package Type: SOT-223-4 / TO-261-4  SOT-223 (TO-261) 4 LEAD 
  • ON Semiconductor Full Web Site