BD135: 1.5 A, 45V NPN Bipolar Power Transistor
Description: This series of plastic, medium-power NPN transisto...
This series of plastic, medium-power NPN transistors are designed for use as audio amplifiers and drivers utilizing complementary or quasi complementary circuits.
Features
DC Current Gain - hFE = 40 (Min) @ IC = 0.15 Adc
BD 135, 137, 139 are complementary with BD 136, 138, 140
Pb-Free Package is Available*
Technical Documentation & Design Resources
Product Change Notification
-
Transfer of Assembly and Test operations for CASE77 (Bipolar Power Transistor, SCR and TRIAC) to ON Semiconductor Shenzhen, China.
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Qualification of Niigata Fab (Japan) as the additional wafer source for Bipolar Power Planar Transistors.
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Final Notification for Transfer of the Low Voltage Bipolar Planar and EMI Filters from ON Semiconductor ZR Fab in Phoenix (USA) to ON Semiconductor ISMF Fab in Seremban (Malaysia)
UPDATE NOTIFICATION
-
Final Notification for Transfer of the Low Voltage Bipolar Planar and EMI Filters from ON Semiconductor ZR Fab in Phoenix (USA) to ON Semiconductor ISMF Fab in Seremban (Malaysia)
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Initial Notification of Transfer of EMI Filters, Bidirectional ESD Diodes, Bipolar Power, Bidirectional TVS (Transient Voltage Suppressor) Diodes, TVS (Transient Voltage Suppressor) Arrays, Small Signal Schottky, Ultrafast Rectifier and Thyristor Surge Protection Devices (TSPD) products from ON Semiconductor ZR Fab in Phoenix (USA) to ON Semiconductor ISMF Fab in Seremban (Malaysia)
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
2Q06 (2nd QUARTER 2006) Product Discontinuance Notice
PRODUCT DISCONTINUANCE
-
Dual Source Assembly/Test for Case-77 Bipolar Power Transisitors at Mingxin
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Phase#1 Die Design Change (Die Shrink) for Bipolar Power Products
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Initial Notification for Design Change on Bipolar Power Products
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Update Notification to FPCN#11500 - Qualification of Assembly & Test Site for C-77 (TO-126) Discrete Packaged Products
UPDATE NOTIFICATION
-
Final Notification for Assembly & Test Expansion for C-77 (TO-126) Packaged Devices
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Final Notification - Phase#2 - Bipolar Power Fab Transfer TLS-BP6 to PHX-
FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Initial Notification for Bipolar Power Wafer Fab Transfer from Toulouse, France to Phoenix, Arizona
INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
-
Qualify Case-77 Plateless Leadframe and Process
PRODUCT/PROCESS CHANGE NOTIFICATION
-
Update to 4590 - Sector Materials Org. (SMO) Closure (Part 2 of 8)
UPDATE NOTIFICATION
-
Sector Materials Organization (SMO) Closure (Part 2 of 8)
PRODUCT BULLETIN
Availability and Samples
BD13510STU
Status: Active
Compliance: Pb-free
Description: 1.5 A, 45V NPN Bipolar Power Transistor
Package Type: TO-126-3
Package Case Outline: 340AS
MSL: NA
Container Type: TUBE
Container Qty: 1920
Inventory
Market Leadtime (weeks):4 to 8
Arrow:0
Mouser:>1K
ON Semiconductor:1,920
BD13516S
Status: Active
Compliance: Pb-free
Description: 1.5 A, 45V NPN Bipolar Power Transistor
Package Type: TO-126-3
Package Case Outline: 340AS
MSL: NA
Container Type: BLKBG
Container Qty: 2000
Inventory
Market Leadtime (weeks):4 to 8
Arrow:0
Digikey:<1K
Mouser:>1K
ON Semiconductor:6,000
BD13516STU
Status: Active
Compliance: Pb-free
Description: 1.5 A, 45V NPN Bipolar Power Transistor
Package Type: TO-126-3
Package Case Outline: 340AS
MSL: NA
Container Type: TUBE
Container Qty: 1920
BD1356STU
Status: Active
Compliance: Pb-free
Description: 1.5 A, 45V NPN Bipolar Power Transistor
Package Type: TO-126-3
Package Case Outline: 340AS
MSL: NA
Container Type: TUBE
Container Qty: 1920
BD135G
Status: Active
Compliance: Pb-free Halide free
Description: 1.5 A, 45V NPN Bipolar Power Transistor
Package Type: TO-225-3
Package Case Outline: 77-09
MSL: NA
Container Type: BLKBX
Container Qty: 500
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Avnet:>1K
Digikey:>1K
Mouser:>1K
ON Semiconductor:21,000
PandS:<1K
BD135TG
Status: Active
Compliance: Pb-free Halide free
Description: 1.5 A, 45V NPN Bipolar Power Transistor
Package Type: TO-225-3
Package Case Outline: 77-09
MSL: NA
Container Type: TUBE
Container Qty: 50
Inventory
Market Leadtime (weeks):4 to 8
Arrow:0
Mouser:>1K
BD135
Status: Obsolete
Compliance: 
Description: 1.5 A, 45V NPN Bipolar Power Transistor
Package Type: TO-225-3
Package Case Outline: 77-09
MSL: NA
Container Type: BLKBX
Container Qty: 500
Packages
Specifications
Polarity:
NPN 
Type:
General Purpose 
VCE(sat) Max (V):
0.5 
IC Cont. (A):
1.5 
VCEO Min (V):
45 
VCBO (V):
45 
 
VEBO (V):
5 
 
VBE(sat) (V):
- 
 
VBE(on) (V):
1 
 
hFE Min:
40 
hFE Max:
250 
fT Min (MHz):
- 
PTM Max (W):
12.5 
Package Type:
TO-126-3 
TO-225-3