BD140: 1.5 A, 80 V PNP Bipolar Power Transistor

Description: This series of plastic, medium-power PNP transist...
  • This series of plastic, medium-power PNP transistors are designed for use as audio amplifiers and drivers utilizing complementary or quasi complementary circuits.
  • Features
  • DC Current Gain - hFE = 40 (Min) @ IC = 0.15 Adc
  • BD 136, 138, 140 are complementary with BD 135, 137, 139
  • Pb-Free Package is Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BD14010STU
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1.5 A, 80 V PNP Bipolar Power Transistor
  • Package Type: TO-126-3
  • Package Case Outline: 340AS
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1920
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:>1K
  • BD14016S
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1.5 A, 80 V PNP Bipolar Power Transistor
  • Package Type: TO-126-3
  • Package Case Outline: 340AS
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:>10K
  • BD14016STU
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1.5 A, 80 V PNP Bipolar Power Transistor
  • Package Type: TO-126-3
  • Package Case Outline: 340AS
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1920
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Newark:>1K
  • BD140G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.5 A, 80 V PNP Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:>1K
  • Newark:<1K
  • Newark:<1K
  • ON Semiconductor:29,500
  • PandS:<1K
  • BD140
  • Status: Obsolete
  • Compliance: 
  • Description: 1.5 A, 80 V PNP Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A): 1.5 
  • VCEO Min (V): 80 
  • VCBO (V): 100 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 40 
  • hFE Max: 250 
  • fT Min (MHz):
  • PTM Max (W): 12.5 
  • Package Type: TO-126-3  TO-225-3 
  • ON Semiconductor Full Web Site