BD180: 1.0 A, 80 V PNP Bipolar Power Transistor

Description: The 3 A, 80 V PNP Bipolar Power Transistor is desi...
  • The 3 A, 80 V PNP Bipolar Power Transistor is designed for use in 5.0 to 10 Watt audio amplifiers and drivers utilizing complementary or quasi complementary circuits.
  • Features
  • DC Current Gain - hFE = 40 (Min) @ IC = 0.15 Adc
  • BD180 is complementary with BD179
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BD180G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.0 A, 80 V PNP Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:6,000
  • PandS:<1K
  • BD180
  • Status: Last Shipments
  • Compliance: 
  • Description: 1.0 A, 80 V PNP Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.8 
  • IC Cont. (A):
  • VCEO Min (V): 80 
  • VCBO (V): 80 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.3 
  • hFE Min: 40 
  • hFE Max: 250 
  • fT Min (MHz):
  • PTM Max (W): 30 
  • Package Type: TO-225-3 
  • ON Semiconductor Full Web Site