BD435: Medium Power NPN Bipolar Power Transistor

Description: This series of plastic, medium-power NPN transist...
  • This series of plastic, medium-power NPN transistors can be used for amplifier and switching applications.
  • Features
  • Pb-Free Packages are Available
  • Complementary Types are BD438 and BD442
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BD435G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Medium Power NPN Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:1,000
  • BD435S
  • Status: Active
  • Compliance: Pb-free 
  • Description: Medium Power NPN Bipolar Power Transistor
  • Package Type: TO-126-3
  • Package Case Outline: 340AS
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:8,000
  • BD435STU
  • Status: Active
  • Compliance: Pb-free 
  • Description: Medium Power NPN Bipolar Power Transistor
  • Package Type: TO-126-3
  • Package Case Outline: 340AS
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1920
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • BD435
  • Status: Last Shipments
  • Compliance: 
  • Description: Medium Power NPN Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A):
  • VCEO Min (V): 32 
  • VCBO (V): 32 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.1 
  • hFE Min: 85 
  • hFE Max: 475 
  • fT Min (MHz):
  • PTM Max (W): 36 
  • Package Type: TO-225-3  TO-126-3 
  • ON Semiconductor Full Web Site