BD440: 4.0 A, 60 V PNP Bipolar Power Transistor

Description: This series of plastic, medium-power PNP transist...
  • This series of plastic, medium-power PNP transistors can be used for amplifier and switching applications. Complementary types are BD437 and BD441.
  • Features
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BD440G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: 4.0 A, 60 V PNP Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • BD440S
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4.0 A, 60 V PNP Bipolar Power Transistor
  • Package Type: TO-126-3
  • Package Case Outline: 340AS
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.8 
  • IC Cont. (A):
  • VCEO Min (V): 60 
  • VCBO (V): 60 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.5 
  • hFE Min: 40 
  • hFE Max:
  • fT Min (MHz):
  • PTM Max (W): 36 
  • Package Type: TO-126-3 
  • ON Semiconductor Full Web Site