BD677: Medium Power NPN Darlington Bipolar Power Transistor

Description: The Medium Power NPN Darlington Bipolar Power Tran...
  • The Medium Power NPN Darlington Bipolar Power Transistor is for use as output devices in complementary general-purpose amplifier applications.
  • Features
  • High DC Current Gain hFE = 750 (Min) @ IC
    = 1.5 and 2.0 Adc
  • Monolithic Construction
  • BD675, 675A, 677, 677A, 679, 679A, 681 are complementary with BD676, 676A, 678, 678A, 680, 680A, 682
  • BD677, 677A, 679, 679A are equivalent to MJE 800, 801, 802, 803
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BD677G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Medium Power NPN Darlington Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<100
  • Newark:<100
  • Packages
    Specifications
  • Polarity: NPN 
  • IC Continuous (A):
  • V(BR)CEO Min (V): 60 
  • VCE(sat) Max (V): 2.5 
  • hFE Min (k): 0.75 
  • hFE Max (k):
  • fT Min (MHz):
  • Package Type: TO-225-3 
  • ON Semiconductor Full Web Site