BD682: 4.0 A, 100 V PNP Darlington Bipolar Power Transistor

Description: This series of plastic, medium-power PNP Darlingt...
  • This series of plastic, medium-power PNP Darlington transistors can be used as output devices in complementary general-purpose amplifier applications.
  • Features
  • High DC Current Gain -
    hFE = 750 (Min) @ IC = 1.5 and 2.0 Adc
  • Monolithic Construction
  • BD676, 676A, 678, 678A, 680, 680A, 682
    are complementary with BD675, 675A, 677, 677A, 679, 679A, 681
  • BD 678, 678A, 680, 680A
    are equivalent to MJE 700, 701, 702, 703
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BD682G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4.0 A, 100 V PNP Darlington Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • PandS:>1K
  • BD682S
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4.0 A, 100 V PNP Darlington Bipolar Power Transistor
  • Package Type: TO-126-3
  • Package Case Outline: 340AS
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:14,000
  • BD682STU
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4.0 A, 100 V PNP Darlington Bipolar Power Transistor
  • Package Type: TO-126-3
  • Package Case Outline: 340AS
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1920
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:3,840
  • BD682TG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: 4.0 A, 100 V PNP Darlington Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • BD682
  • Status: Last Shipments
  • Compliance: 
  • Description: 4.0 A, 100 V PNP Darlington Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Packages
    Specifications
  • Polarity: PNP 
  • IC Continuous (A):
  • V(BR)CEO Min (V): 100 
  • VCE(sat) Max (V): 2.5 
  • hFE Min (k): 0.75 
  • hFE Max (k):
  • fT Min (MHz):
  • Package Type: TO-225-3  TO-126-3 
  • ON Semiconductor Full Web Site