BD787: 4.0 A, 60 V NPN Bipolar Power Transistor

Description: The 4 A, 60 V PNP Bipolar Power Transistor is desi...
  • The 4 A, 60 V PNP Bipolar Power Transistor is designed for lower power audio amplifier and low current, high speed switching applications. The BD787 and BD788 are complementary devices.
  • Features
  • Low Collector-Emitter Sustaining Voltage VCEO(sus) 60 Vdc (Min) BD787, BD788
  • High Current-Gain Bandwidth Product fT = 50 MHz (Min) @ IC = 100 mAdc
  • Collector-Emitter Saturation Voltage Specified at 0.5, 1.0, 2.0 and 4.0 Adc
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BD787G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4.0 A, 60 V NPN Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:<1K
  • BD787
  • Status: Obsolete
  • Compliance: 
  • Description: 4.0 A, 60 V NPN Bipolar Power Transistor
  • Package Type: TO-225-3
  • Package Case Outline: 77-09
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 500
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.4 
  • IC Cont. (A):
  • VCEO Min (V): 60 
  • VCBO (V): 80 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.8 
  • hFE Min: 40 
  • hFE Max: 250 
  • fT Min (MHz): 50 
  • PTM Max (W): 15 
  • Package Type: TO-225-3 
  • ON Semiconductor Full Web Site