BF256B: N-Channel Amplifier

Description: BF256B...
  • BF256B
  • Features
  • This device is designed for VHF/UHF amplifiers.
  • Sourced from process 50.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    BF256B
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel Amplifier
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:50,000
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 6000 
  • IDSS Max (µA): 13000 
  • V(BR)GSS Min (V): 30 
  • Ciss Max (pF):
  • Crss Max (pF):
  • Package Type: TO-92-3 
  • ON Semiconductor Full Web Site