BS270: MOSFET, N-Channel Enhancement Mode, 60V, 400mA, 2Ω

Description: This N-Channel enhancement mode MOSFET is produced...
  • This N-Channel enhancement mode MOSFET is produced using Fairchild's proprietary, high cell density, DMOS technology. This product has been designed to minimize on-state resistance while providing rugged, reliable, and fast switching performance. It can be used in most applications requiring up to 500 mA DC. This product is particularly suited for low voltage, low current applications such as small servo motor control, power MOSFET gate drivers, and other switching applications.
  • Features
  • 400 mA, 60 V. RDS(ON) = 2 Ω @ VGS = 10 V.
  • High density cell design for extremely low RDS(ON).
  • Voltage controlled small signal switch.
  • Rugged and reliable.
  • High saturation current capability.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Power MOSFET Gate Drivers
  • Servo Motor Control
  • Technical Documentation & Design Resources
    Availability and Samples
    BS270
  • Status: Active
  • Compliance: Pb-free 
  • Description: MOSFET, N-Channel Enhancement Mode, 60V, 400mA, 2Ω
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>1K
  • ON Semiconductor:44,000
  • BS270-D74Z
  • Status: Active
  • Compliance: Pb-free 
  • Description: MOSFET, N-Channel Enhancement Mode, 60V, 400mA, 2Ω
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:28,000
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single   
  • V(BR)DSS Min (V): 60 
  • VGS Max (V): ±20 
  • VGS(th) Max (V): 2.5 
  • ID Max (A): 400 
  • PD Max (W): 0.625 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 2000 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 0.6 
  • Ciss Typ (pF): 20 
  • Package Type: TO-92-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site