BSP50: NPN Darlington Transistor

Description: BSP50...
  • BSP50
  • Features
  • This device is designed for applications requiring extremely high currentgain at collector currents to 500 mA.
  • Sourced from process 03.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    BSP50
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Darlington Transistor
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.8 
  • V(BR)CEO Min (V): 45 
  • VCE(sat) Max (V): 1.3 
  • hFE Min (k):
  • hFE Max (k):
  • fT Min (MHz):
  • Package Type: SOT-223-4 / TO-261-4 
  • ON Semiconductor Full Web Site