BSS63L: High Voltage PNP Bipolar Transistor

Description: The High Voltage PNP Bipolar Transistor is designe...
  • The High Voltage PNP Bipolar Transistor is designed for general purpose switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.
  • Features
  • The SOT-23 Package can be soldered using wave or reflow. The formed leads absorb thermal stress during soldering, eliminating the possibility of damage to the die
  • Available in 12 mm Tape and Reel Use BSP52T1 to order the 7 inch/1000 unit reel Use BSP52T3 to order the 13 inch/4000 unit reel
  • PNP Complement is BSP62T1
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BSS63LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Voltage PNP Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • FutureElectronics:>10K
  • Newark:>1K
  • Newark:>10K
  • PandS:>1K
  • NSVBSS63LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: High Voltage PNP Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:27,000
  • BSS63LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: High Voltage PNP Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.25 
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 100 
  • VCBO (V): 110 
  • VEBO (V):
  • VBE(sat) (V): 0.9 
  • VBE(on) (V):
  • hFE Min: 30 
  • hFE Max:
  • fT Min (MHz): 50 
  • PTM Max (W): 0.225 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site