BSS64L: NPN Bipolar Small Signal Transistor
Description: The NPN Bipolar Transistor is designed for use in ...
The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.
Features
The SOT-23 Package can be soldered using wave or reflow. The formed leads absorb thermal stress during soldering, eliminating the possibility of damage to the die
Available in 12 mm Tape and Reel Use BSP52T1 to order the 7 inch/1000 unit reel Use BSP52T3 to order the 13 inch/4000 unit reel
PNP Complement is BSP62T1
Pb-Free Package is Available
Technical Documentation & Design Resources
Product Change Notification
Availability and Samples
BSS64LT1G
Status: Active
Compliance: AEC Qualified Pb-free Halide free
Description: NPN Bipolar Small Signal Transistor
Package Type: SOT-23-3
Package Case Outline: 318-08
MSL: 1
Container Type: REEL
Container Qty: 3000
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Digikey:>1K
Mouser:>10K
ON Semiconductor:225,000
PandS:>1K
BSS64LT1
Status: Last Shipments
Compliance: 
Description: NPN Bipolar Small Signal Transistor
Package Type: SOT-23-3
Package Case Outline: 318-08
MSL: 1
Container Type: REEL
Container Qty: 3000
Packages
Specifications
Polarity:
NPN 
Type:
General Purpose 
VCE(sat) Max (V):
0.2 
IC Cont. (A):
0.1 
VCEO Min (V):
80 
VCBO (V):
120 
VEBO (V):
5 
VBE(sat) (V):
- 
VBE(on) (V):
- 
hFE Min:
20 
hFE Max:
- 
fT Min (MHz):
60 
PTM Max (W):
0.225 
Package Type:
SOT-23-3