BSV52L: NPN Bipolar Transistor

Description: This NPN Bipolar Transistor is designed for genera...
  • This NPN Bipolar Transistor is designed for general purpose VHF/UHF applications and is housed in the SOT-23 surface mount package. This device is ideal for low-power surface mount applications.
  • Features
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BSV52LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>10K
  • ON Semiconductor:42,000
  • BSV52LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.4 
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 12 
  • VCBO (V): 20 
  • VEBO (V):
  • VBE(sat) (V): 0.7 
  • VBE(on) (V):
  • hFE Min: 40 
  • hFE Max: 120 
  • fT Min (MHz): 400 
  • PTM Max (W): 0.225 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site