BU406: NPN Bipolar Power Transistor

Description: This Bipolar Power Transistor is a voltage, high s...
  • This Bipolar Power Transistor is a voltage, high speed transistor for horizontal deflection output stages of TVs and CRTs.
  • Features
  • High Voltage: VCEV = 330 or 400 V
  • Fast Switching Speed: tf = 750 ns (max)
  • Low Saturation Voltage: VCE(sat) = 1 V (max) @ 5 A
  • Packaged in Compact JEDEC TO-220AB
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BU406
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1200
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • BU406G
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:4,650
  • PandS:>1K
  • BU406TU
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:591,000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A):
  • VCEO Min (V): 200 
  • VCBO (V): 400 
  • VEBO (V):
  • VBE(sat) (V): 1.2 
  • VBE(on) (V):
  • hFE Min:
  • hFE Max:
  • fT Min (MHz): 10 
  • PTM Max (W): 60 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site