BUB323Z: NPN Darlington Bipolar Power Transistor

Description: The BUB323Z is a planar, monolithic, high voltage ...
  • The BUB323Z is a planar, monolithic, high voltage bipolar power Darlington transistor with a built-in active zener clamping circuit. This device is specifically designed for unclamped, inductive applications such as Electronic Ignition, Switching Regulators and Motor Control.
  • Features
  • Integrated High–Voltage Active Clamp
  • Tight Clamping Voltage Window (350 V to 450 V)Guaranteed Over the –40°C to +125°C Temperature Range
  • Clamping Energy Capability 100% Tested in a Live Ignition Circuit
  • High DC Current Gain/Low Saturation Voltages Specified Over Full Temperature Range
  • Design Guarantees Operation in SOA at All Times
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BUB323ZG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Darlington Bipolar Power Transistor
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<100
  • BUB323ZT4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Darlington Bipolar Power Transistor
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NJVBUB323ZT4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Darlington Bipolar Power Transistor, BIP D2PAK DARL XSTR TR
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • BUB323Z
  • Status: Last Shipments
  • Compliance: 
  • Description: NPN Darlington Bipolar Power Transistor
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • BUB323ZT4
  • Status: Last Shipments
  • Compliance: 
  • Description: NPN Darlington Bipolar Power Transistor
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Packages
    Specifications
  • Polarity: NPN 
  • IC Continuous (A): 10 
  • V(BR)CEO Min (V): 350 
  • VCE(sat) Max (V): 1.6 
  • hFE Min (k): 0.5 
  • hFE Max (k): 3.4 
  • fT Min (MHz):
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site