BUV22: 40 A, 250 V NPN Bipolar Power Transistor

Description: The 40 A, 250V NPN Bipolar Power Transistor is des...
  • The 40 A, 250V NPN Bipolar Power Transistor is designed for high speed, high current and high power applications.
  • Features
  • High DC current gain: HFE min. = 20 at IC = 10 A
  • Low VCE(sat): VCE(sat) max. = 1.0 V at IC = 10 A
  • Very fast switching times:
    TF max. = 0.35 ms at IC = 20 A
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BUV22G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 40 A, 250 V NPN Bipolar Power Transistor
  • Package Type: TO-204-2 / TO-3-2
  • Package Case Outline: 197A-05
  • MSL: NA
  • Container Type: FTRAY
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • Mouser:<1K
  • Newark:<1K
  • PandS:>1K
  • Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A): 40 
  • VCEO Min (V): 250 
  • VCBO (V): 300 
  • VEBO (V):
  • VBE(sat) (V): 1.5 
  • VBE(on) (V):
  • hFE Min: 20 
  • hFE Max: 60 
  • fT Min (MHz):
  • PTM Max (W): 250 
  • Package Type: TO-204-2 / TO-3-2 
  • ON Semiconductor Full Web Site