BUV27: 12 A, 120 V NPN Bipolar Power Transistor

Description: The Bipolar Power Transistor is designed for use i...
  • The Bipolar Power Transistor is designed for use in switching regulators and motor control.
  • Features
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BUV27G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 12 A, 120 V NPN Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:1,400
  • BUV27
  • Status: Last Shipments
  • Compliance: 
  • Description: 12 A, 120 V NPN Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.7 
  • IC Cont. (A): 12 
  • VCEO Min (V): 120 
  • hFE Min:
  • hFE Max:
  • fT Min (MHz):
  • PTM Max (W): 70 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site