BYV32: 200 V, 16 A Ultrafast Rectifier

Description: The Ultrafast Rectifier is designed for use in swi...
  • The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
  • Features
  • Ultrafast 35 Nanosecond Recovery Time
  • 175°C Operating Junction Temperature
  • Popular TO-220 Package
  • Epoxy Meets UL94, VO @ 1/8 inch
  • High Temperature Glass Passivated Junction
  • Low Leakage Specified @ 150°C Case Temperature
  • Current Derating @ Both Case and Ambient Temperatures
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BYV32-200G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 200 V, 16 A Ultrafast Rectifier
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • BYV32-200
  • Status: Obsolete
  • Compliance: 
  • Description: 200 V, 16 A Ultrafast Rectifier
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A): 16 
  • trr Max (ns): 35 
  • VRRM Max (V): 200 
  • VFM Max (V): 0.85 
  • IFSM Max (A): 100 
  • IR Max (mA): 0.05 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site