BYW29: 200 V, 8.0 A Ultrafast Rectifier

Description: The Ultrafast Rectifier is designed for use in swi...
  • The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
  • Features
  • Ultrafast 35 Nanosecond Recovery Time
  • 175 C Operating Junction Temperature
  • Popular TO-220 Package
  • Epoxy Meets UL94, VO @ 1/8''
  • Low Forward Voltage
  • Low Leakage Current
  • High Temperature Glass Passivated Junction

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped 50 units per plastic tube
  • Marking: BYW29-200
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BYW29-200G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 200 V, 8.0 A Ultrafast Rectifier
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Newark:>1K
  • Wpi:<1K
  • BYW29-200
  • Status: Obsolete
  • Compliance: 
  • Description: 200 V, 8.0 A Ultrafast Rectifier
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 35 
  • VRRM Max (V): 200 
  • VFM Max (V): 0.85 
  • IFSM Max (A): 100 
  • IR Max (mA): 0.6 
  • Package Type: TO-220-2 
  • ON Semiconductor Full Web Site