BZX79C20: 20V, 0.5W Zener Diode

Description: BZX79C20...
  • BZX79C20
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    BZX79C20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 20V, 0.5W Zener Diode
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • ON Semiconductor:18,000
  • BZX79C20-T50A
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 20V, 0.5W Zener Diode
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • VZ Typ (V): 20   
  • P Max (W): 0.5   
  • Package Type: Axial Lead 
  • ON Semiconductor Full Web Site