BZX79C39: Zener Diode

Description: BZX79C39...
  • BZX79C39
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    BZX79C39
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Diode
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:>10K
  • ON Semiconductor:48,000
  • Specifications
  • VZ Typ (V): 39 
  • P Max (W): 0.5 
  • Package Type: Axial Lead 
  • ON Semiconductor Full Web Site