BZX79C5V6: Zener 5.6V 05W 5%

Description: This is a complete series of 500 mW Zener diodes w...
  • This is a complete series of 500 mW Zener diodes with limits and excellent operating characteristics that reflect the superior capabilities of silicon-oxide passivated junctions. All this in an axial-lead hermetically sealed glass package that offers protection in all common environmental conditions.
  • Features
  • Zener Voltage Range - 2.4 V to 33 V
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • DO-204AH Package - Smaller than Conventional DO-204AA Package
  • Double Slug Type Construction
  • Metallurgically Bonded Construction

    Mechanical Charasteristics:
  • CASE: Double slug type, hermetically sealed glass
  • MAXIMUM LEAD TEMPERATURE FOR SOLDERING PURPOSES: 230°C, 1/16", fromcase for 10 seconds
  • FINISH: All external surfaces are corrosion resistant with readily solderable leads
  • POLARITY: Cathode indicated by color band. When operated in zener mode, cathodewill be positive with respect to anode
  • MOUNTING POSITION: Any
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BZX79C5V6
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener 5.6V 05W 5%
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • BZX79C5V6-T50A
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener 5.6V 05W 5%
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>10K
  • BZX79C5V6TR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener 5.6V 05W 5%
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • ON Semiconductor:20,000
  • Specifications
  • VZ Typ (V): 5.6 
  • P Max (W): 0.5 
  • Package Type: Axial Lead 
  • ON Semiconductor Full Web Site