BZX79C9V1: 9.1V, 0.5W Zener Diode

Description: BZX79C9V1...
  • BZX79C9V1
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    BZX79C9V1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 9.1V, 0.5W Zener Diode
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>10K
  • ON Semiconductor:73,000
  • BZX79C9V1-T50A
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 9.1V, 0.5W Zener Diode
  • Package Type: Axial Lead
  • Package Case Outline: 017AG
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>10K
  • Specifications
  • VZ Typ (V): 9.1   
  • P Max (W): 0.5   
  • Package Type: Axial Lead 
  • ON Semiconductor Full Web Site